Terminal block
| Note | Nominal values according to UL |
| Number of pins | 2 |
| Type of terminal block | Screw clamps |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | AX1 |
| Pitch | 5.08 mm |
| Connection cross section | |
| AWG wire | 26 to 12 AWG |
| Wire end sleeves with plastic covering | 0.25 to 2.50 mm² |
| Single-wire | 0.20 to 2.50 mm² |
| Fine-stranded wires | 0.20 to 2.50 mm² |
| With wire end sleeve | 0.20 to 2.50 mm² |
| Tightening torque | 0.4 to 0.5 Nm |
Material number:
0TB2102.4011Description:
Accessory terminal block, 2-pin, AX1, screw clamp 2.5 mm²