V2.7 HW Upgrade (5PC600.SE00-00)

DWL@DWL10000103204

Version Language
Operating System
Date
Size
Type Download
1.0.8.0 * 11/04/2010 655 KB EXE AS2.6_HW_5PC600.SE00-00.exe
Description V2.7 HW Upgrade (5PC600.SE00-00)

Revision information 5PC600.SE00-00:

Version 1.0.0.1:

ID#172420: Support 5PC600.SE00-00


Version 1.0.1.0:

ID#179615: AR106: USB extension for AP900

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.2.0:

ID#180160: Powerlink settings extended

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.3.0:

ID#185730: APC620e project cannot be compiled if the hardware was loaded from the target system

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#188585: Powerlink BugFix (MII Communication Pull Up resistor)

Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID#189070: New CAN IP for SJA1000 integrated

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.4.0:

ID#194830: Problems wiht reading the CAN node-switches

After changing the SJA1000 IP the CAN node-switches were not readable. Alsoa new EPL IP and firmware has been integrated.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.4.1:

ID#200725: New EPL Firmware (V44) integrated

CN mode: Various errorcorrections made.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.5.0:

ID#207530: New POWERLINK firmware V45 and basis firmware V15

POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.6.0:

ID#213100: CN mode: Various error corrections made.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.7.0:

ID#223850: NewPLK and new CAN firmware

POWERLINK V2: Boot behavior improved
CAN: TransmitQueue Reset command corrected
CAN: Filter on CAN RX installed

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.8.0:

ID#242550: POWERLINK Firmware and I/O Datapoint

- update POWERLINK Firmware V106
- Link OK status as I/O datapoint for Powerlink added

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 2.0.0.1:

ID#242900: POWERLINK Firmware and I/O Datapoint

- update POWERLINK Firmware V106
- Link OK status as I/O datapoint for Powerlink added

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo