DWL@DWL10000878280

Version Language
Operating System
Date
Size
Type Download
1.9.1.1 * 10/07/2026 6 MB EXE AS6_HW_X20IF10E3-1.exe
Description V6.0 HW Upgrade (X20IF10E3-1)

Revision information X20IF10E3-1

Version 1.9.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.8.0.0:

ID: 627915
Replacement of the interfacecard in AS
"Replace HW Modul" works correktly
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 716615
Denial of Service vulnerability in PROFINET IO Device solved.
Denial of Service vulnerability in PROFINET IO Device solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 721620
Expansion: Operation behind an X20(c)EM* possible
The module can now also be operated on an X20(c)EM*
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42782a1.fw(50), 1\42782_1.fw(13)

Version 1.7.0.0:

ID: 644775
New Firmware
Wrong mapping in the field "DeviceIdentification" was fixed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42782a1.fw(49), 1\42782_1.fw(13)

Version 1.6.0.0:

ID: 626150
This library contains function blocks for reading and setting the PROFINET identification, I&M and asset data.
In order to use this library, use X20IF10E3-1 hardware upgrade version 1.6.0.0(or higher) and GSDML File "GSDML-V2.34-BuR-X20IF10E3_1-20180919.xml"(or newer).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42782a1.fw(48), 1\42782_1.fw(13)

Version 1.5.0.0:

ID: 520785
Data is not received in the IO mapping when only inputs are configured in the device configuration of the PROFINET slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42782a1.fw(46), 1\42782_1.fw(13)

Version 1.4.0.0:

ID: 522330
New FW
Expansion Profisafe
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42782a1.fw(45), 1\42782_1.fw(13)

Version 1.3.8.0:

ID: 483010
Module documentation revised
Data sheet V1.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 499920
HWX adjusted
delete ConfigUID
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12)

Version 1.3.7.0:

ID: 474420
X20IF10E3-1 can be plugged into an X20SL8110 or X20cSL8110
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12)

Version 1.3.6.0:

ID: 469030
netX configuration module name can be defined for X20IF10E3-1 in AS 4at SGCCPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12)

Version 1.3.5.0:

ID: 462355
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12)

Version 1.3.4.0:

ID: 465260
X20IF10E3-1 provides an incorrect Serialnumber or no ModulOK
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(41), 1\42782_1.fw(12)

Version 1.3.2.0:

ID: 432450
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(42), 1\42782_1.fw(12)

Version 1.3.1.0:

ID: 427515
Internal error6999 when creating a project
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12)

Version 1.3.0.3:

ID: 382305
Zertifizierung
Certification of the Interface card, according Profinet Standard V 2.31.
Conformance Class: B,C
Netload Class: III
Firmware:V 3.5.52
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 392380
Support coatedcpus and buscontroller
Support coated cpus and buscontroller
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(38), 1\42782_1.fw(12)

Version 1.2.0.0:

ID: 299210
New firmware: PI/PNO certification
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(26), 1\42782_1.fw(12)

Version 1.1.1.0:

ID: 267080
Profinet slave sends LLDP packets with management address 0.0.0.0
If a Profinet slave is given a fixed IP address by a Profinet Master, when the slave is restarted it still sends 5 LLDPpackets with the management address 0.0.0.0.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42782a1.fw(24), 1\42782_1.fw(12)

Version 1.1.0.1:

ID: 257465
Vendor ID changed
Module identifies with B&R Vendor ID now

Caution! This upgrade requires changed settings on the master using the latest GSD file.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42782a1.fw(19), 1\42782_1.fw(12)

Version 1.0.2.0:

ID: 240740
X20 Interface PROFINET RT Slave, Configuration of netX cycle time
X20 Interface PROFINET RT Slave, Configuration of netX cycle time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12)

Version 1.0.1.1:

ID: 237570
Interface module PROFINET RT Device, new online help
Interface module PROFINET RT Device, new online help
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12)

Version 1.0.1.0:

ID: 235805
Interface module PROFINET RT Device, first version
Interface module PROFINET RT Device, first version
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\42782a1.fw(17), 1\42782_1.fw(12)

Version1.0.0.0:

ID: 228535
Support X20IF10E3-1
Support X20IF10E3-1, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42782a1.fw(16), 1\42782_1.fw(12)
Loading
Back to list

Please choose country and language

B&R Logo