DWL@DWL10000878195

Version Language
Operating System
Date
Size
Type Download
1.6.1.1 * 10/06/2026 779 KB EXE AS6_HW_X20DI8371.exe
Description V6.0 HW Upgrade (X20DI8371)

Revision information X20DI8371

Version 1.6.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 767670
Failure ModulOK
If this module starting with revision D0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred asBYTE at the beginning of the cyclic data of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mappingand evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 767675
Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the modulestarting with revision D0.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42155_10.fw(230), 1\42155_12.fw(230), 1\42155_20.fw(220), 1\42155_22.fw(230), 1\42155_5.fw(784)

Version 1.4.0.0:

ID: 740275
Support new HW variant 20
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\42155_10.fw(200), 1\42155_20.fw(220), 1\42155_5.fw(784)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 721725
Support new HW-variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722740
Module documentation revised
Data sheet V3.07
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_10.fw(200), 1\42155_5.fw(784)

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.0:

ID: 456910
Module documentation revised
Datasheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.2:

ID: 405760
Enhancements packed data point for inputs
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.0:

ID: 218905
Module addressing corrected on SG3 CanIo
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.0.0:

ID: 171235
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo