DWL@DWL10000878052

Version Language
Operating System
Date
Size
Type Download
1.6.1.1 * 10/06/2026 842 KB EXE AS6_HW_X20cAT4222.exe
Description V6.0 HW Upgrade (X20cAT4222)

Revision information X20cAT4222

Version 1.6.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 754505
Support new HW variant 10
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\57877_10.fw(105), 1\57877_8.fw(843)

Version 1.5.0.0:

ID: 754505
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_10.fw(105), 1\57877_8.fw(843)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 620305
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.3.0:

ID: 608790
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.2.0:

ID: 537850
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.1.0:

ID: 462345
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57877_8.fw(843)

Version 1.2.0.0:

ID: 453765
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_8.fw(843)

Version 1.1.1.0:

ID: 431065
Corrections online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.1.0.0:

ID: 430415
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57877_6.fw(843), 1\57877_7.fw(843)

Version 1.0.0.0:

ID: 342515
Support X20cAT4222
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57877_6.fw(842), 1\57877_7.fw(842)
Loading
Back to list

Please choose country and language

B&R Logo