DWL@DWL10000878020

Version Language
Operating System
Date
Size
Type Download
1.6.2.1 * 10/06/2026 842 KB EXE AS6_HW_X20AT4222.exe
Description V6.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.6.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 757675
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_10.fw(105), 1\7079_8.fw(843)

Version 1.5.0.0:

ID: 750170
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_10.fw(104), 1\7079_8.fw(843)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 615320
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware:1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Loading
Back to list

Please choose country and language

B&R Logo