DWL@DWL10000784896

Version Language
Operating System
Date
Size
Type Download
1.5.1.2 * 10/12/2026 2 MB EXE AS6_HW_5LS182.8.exe
Description V6.0 HW Upgrade (5LS182.8)

Revision information 5LS182.8

Version 1.5.1.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.1:

ID: QCAS-3535
CVE-2025-43715: Installeris vulnerable to local privilege escalation
The installation system NSISused by B&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.0:

ID: RKFY-8373
Missing option to set the IO image base address when connected to VxWorks APC host system
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: QCAS-308
If hardware (e.g. interface cards) that is not installed in the device is configured for a hypervisor system, the system may no longer be able to boot up.
For example, if two 5LS182.8 cards are configured for an APC900 but are notactually installed, this results in a misconfiguration. As a result, the system does not start up and can no longer be accessed online.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.5.0.0:

ID: QCAS-1026
PLK iCN hub: incomplete connector description caused problems in AS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.3.0:

ID: 785370
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.0.0:

ID: 705045
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to aPOWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 719200
Internal memory management of the POWERLINKIF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 719670
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.3.1.0:

ID: 698745
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.3.0.0:

ID: 652540
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652545
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.2.0.0:

ID: 636160
5LS182.8 SRAM write error
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636820
POWERLINK-Manager: With frequent failure of CN's,which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139)

Version1.1.0.0:

ID: 622210
Support 5LS182.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137)
Version Language
Operating System
Date
Size
Type Download
1.5.1.1 * 08/18/2026 2 MB EXE AS6_HW_5LS182.8.exe
Description V6.0 HW Upgrade (5LS182.8)

Revision information 5LS182.8

Version 1.5.1.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerableto local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.0:

ID: RKFY-8373
Missing option toset the IO image base address when connected to VxWorks APC host system
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: QCAS-308
If hardware (e.g. interfacecards) that is not installed in the device is configured for a hypervisor system, the system may no longer be able to boot up.
For example, if two 5LS182.8 cards are configured for an APC900 but are notactually installed, this results in a misconfiguration. As a result, the system does not start up and can no longer be accessed online.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.5.0.0:

ID: QCAS-1026
PLK iCN hub: incomplete connector description caused problems inAS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.3.0:

ID: 785370
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.0.0:

ID: 705045
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 719200
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 719670
Extended diagnostic formiminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.3.1.0:

ID: 698745
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.3.0.0:

ID: 652540
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652545
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.2.0.0:

ID:636160
5LS182.8 SRAM write error
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636820
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139)

Version 1.1.0.0:

ID: 622210
Support 5LS182.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137)
Version Language
Operating System
Date
Size
Type Download
1.5.1.0 * 12/06/2024 2 MB EXE AS6_HW_5LS182.8.exe
Description V6.0 HW Upgrade (5LS182.8)

Revision information 5LS182.8

Version 1.5.1.0:

ID: RKFY-8373
Missing option to set the IO image baseaddress when connected to VxWorks APC host system
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: QCAS-308
If hardware (e.g. interface cards) that is not installed in the device is configured for a hypervisor system, the system may nolonger be able to boot up.
For example, if two 5LS182.8 cards are configured for an APC900 but are notactually installed, this results in a misconfiguration. As a result, the system does not start up and can no longer be accessed online.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.5.0.0:

ID: QCAS-1026
PLK iCN hub: incomplete connector description caused problems in AS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.3.0:

ID: 785370
Enhancements for AS6/AR6 - configurableIpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.0.0:

ID: 705045
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, theinterface could fail.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 719200
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 719670
Extended diagnostic for miminal latency inputstations
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.3.1.0:

ID: 698745
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.3.0.0:

ID: 652540
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652545
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(36109),1\60156a0.epl(141)

Version 1.2.0.0:

ID: 636160
5LS182.8 SRAM write error
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636820
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139)

Version 1.1.0.0:

ID: 622210
Support 5LS182.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 11/05/2024 2 MB EXE AS6_HW_5LS182.8.exe
Description V6.0 HW Upgrade (5LS182.8)

Revision information 5LS182.8

Version 1.5.0.0:

ID: QCAS-1026
PLK iCN hub: incomplete connector description caused problems in AS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.3.0:

ID: 785370
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.0.0:

ID: 705045
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 719200
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 719670
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version1.3.1.0:

ID: 698745
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.3.0.0:

ID: 652540
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652545
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.2.0.0:

ID: 636160
5LS182.8 SRAM write error
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636820
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139)

Version 1.1.0.0:

ID: 622210
Support 5LS182.8
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137)
Version Language
Operating System
Date
Size
Type Download
1.4.3.0 * 05/08/2024 2 MB EXE AS6_HW_5LS182.8.exe
Description V6.0 HW Upgrade (5LS182.8)

Revision information 5LS182.8

Version 1.4.3.0:

ID: 785370
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.4.0.0:

ID: 705045
POWERLINK:Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 719200
Internal memory management of the POWERLINK IF optimized.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 719670
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142)

Version 1.3.1.0:

ID: 698745
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.3.0.0:

ID: 652540
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652545
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141)

Version 1.2.0.0:

ID: 636160 / Support ID: 400280190
5LS182.8 SRAM write error
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636820
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN'swere not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139)

Version 1.1.0.0:

ID: 622210
Support 5LS182.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137)
Loading
Back to list

Please choose country and language

B&R Logo