V6.0 HW Upgrade (5ACCIF02.FPSC-000)

DWL@DWL10000804248

Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 11/19/2024 928 KB EXE AS6_HW_5ACCIF02.FPSC-000.exe
Description V6.0 HW Upgrade (5ACCIF02.FPSC-000)

Revision information 5ACCIF02.FPSC-000

Version 1.6.0.0:

ID: AQAJ-8617
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: AQAJ-8057
New FW version with following changes:
- CanOpen Master does not send telegrams in case of baudrate change
during runtime with more than one slave.
- Precautionary fix for sporadic power-upissue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62179_0.pci(11), 1\62179a0.epl(143)

Version 1.5.0.0:

ID: 769770
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62179_0.pci(10), 1\62179a0.epl(143)

Version 1.4.1.0:

ID: 750245
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\62179_0.pci(9), 1\62179a0.epl(142)

Version 1.4.0.0:

ID: 715070
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operatingmode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722445
Extendeddiagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723130
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62179_0.pci(9), 1\62179a0.epl(142)

Version 1.3.1.0:

ID: 695605
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62179_0.pci(8), 1\62179a0.epl(141)

Version 1.3.0.0:

ID: 671760
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62179_0.pci(8), 1\62179a0.epl(141)

Version 1.2.0.0:

ID: 649815
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 649825
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62179_0.pci(8), 1\62179a0.epl(140)

Version 1.1.0.0:

ID: 635930
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 635945
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62179_0.pci(8), 1\62179a0.epl(137)

Version 1.0.0.0:

ID: 612855
First version
The 5ACCIF02.FPSC-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\62179_0.pci(7), 1\62179a0.epl(136)
Loading
Back to list

Please choose country and language

B&R Logo