V6.0 HW Upgrade (5ACCIF02.FPLK-000)

DWL@DWL10000808676

Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 01/21/2025 829 KB EXE AS6_HW_5ACCIF02.FPLK-000.exe
Description V6.0 HW Upgrade (5ACCIF02.FPLK-000)

Revision information 5ACCIF02.FPLK-000

Version 1.8.0.0:

ID: AQAJ-8760
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: AQAJ-8734
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61710_0.pci(10), 1\61710a0.epl(143)

Version 1.7.0.0:

ID: 745440
The response IPG was undershot, which could lead to network disruptions in combination with 3rd party devices.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61710_0.pci(9), 1\61710a0.epl(143)

Version 1.6.0.0:

ID: 715060
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722435
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723125
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61710_0.pci(8), 1\61710a0.epl(142)

Version 1.5.2.0:

ID: 695595
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61710_0.pci(7), 1\61710a0.epl(141)

Version 1.5.1.0:

ID: 682260
Optimized cross traffic of the integrated Powerlink Hub starting with AS4.5.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61710_0.pci(7), 1\61710a0.epl(141)

Version 1.5.0.0:

ID: 671744
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61710_0.pci(7), 1\61710a0.epl(141)

Version 1.4.0.0:

ID: 649755
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 649760
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61710_0.pci(7), 1\61710a0.epl(140)

Version 1.3.0.0:

ID: 644460
POWERLINK-Manager: With frequent failure of CN's, which are operatedwith the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61710_0.pci(7), 1\61710a0.epl(138)

Version 1.2.0.0:

ID: 635935
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61710_0.pci(7), 1\61710a0.epl(137)

Version 1.1.0.0:

ID: 625190
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61710_0.pci(6), 1\61710a0.epl(137)
Loading
Back to list

Please choose country and language

B&R Logo