DWL@DWL10000573921
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.1 | * | 05/04/2026 | 333 KB | EXE | AS4_DT_8LSA24.R0060C200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA24.R0060C200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 03/26/2020 | 299 KB | EXE | AS4_DT_8LSA24.R0060C200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA24.R0060C200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.2.39 | * | 03/29/2019 | 322 KB | EXE | AS4_DT_8LSA24.R0060C200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA24.R0060C200-3) New brake, new temp. Sensor |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.1.34 | * | 11/19/2018 | 322 KB | EXE | AS4_DT_8LSA24.R0060C200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA24.R0060C200-3) Revision C4 für 8L Motoren |
|||||