V4.0 DT Upgrade (8LSA24.R0060C019-0)

DWL@DWL10000231253

Version Language
Operating System
Date
Size
Type Download
1.0.1.35 * 04/30/2020 289 KB EXE AS4_DT_8LSA24.R0060C019-0.exe
Description V4.0 DT Upgrade (8LSA24.R0060C019-0)

8LSA/C -0-1-2 Rev C5
Version Language
Operating System
Date
Size
Type Download
1.0.1.34 * 04/03/2013 317 KB EXE AS4_DT_8LSA24.R0060C019-0.exe
Description V4.0 DT Upgrade (8LSA24.R0060C019-0)

Revision C4 für 8L Motoren
Loading
Back to list

Please choose country and language

B&R Logo