DWL@DWL10000061863
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.19 | * | DOS | 06/17/2011 | 487 KB | ZIP | UPG_APC620_PPC700_BIOSX855GME_V0119.zip |
| Description |
BIOS Upgrade X855GME ---------------------------------------------------------------- UPGRADE PROCEDURE ---------------------------------------------------------------- 1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. 2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick). 3. After the reboot there will be displayed a bootmenu with follow options: *1. Upgrade AMI BIOS for X855GME - BIOS will be upgraded (5PC600.X855-xx) (Default after 5 sec) *2. Exit - Exit to Shell (MS-DOS). 4. After successful upgrade the system must be rebooted. 5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit". ---------------------------------------------------------------- Version 01.19 / 16.12.2010 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.19 NEW README.txt 01.19 NEW CONFIG.sys 01.10 AUTOEXEC.bat 01.19 NEW XCPBSVC.exe 01.4.3 NEW APC1R119.rom 01.19 NEW BRBIOSID.exe 01.00 Change(s) BIOS: - Bugfix: Actual fan speed value in the BIOS. With a fan speed e.g.: 2048 the 0 is ignored and a fan speed from 248 is shown. - Bugfix: IRQ12 for Legacy Devices. It was possible to configure the IRQ12 to a B&R legacy device in BIOS (e.g. COME). But no IRQ12 was generated, so the device did not work. Problem does not affect PCI-bus devices. XCPBSVC: - Changed text from "B&R X855/B945 CPU-Board Service Utility" to "B&R AMI BIOS CPU-Board Service Utility". |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.18 | * | DOS | 06/08/2009 | 483 KB | ZIP | UPG_APC620_PPC700_BIOSX855GME_V0118.zip |
| Description |
BIOS Upgrade X855GME ---------------------------------------------------------------- UPGRADE PROCEDURE ---------------------------------------------------------------- 1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. 2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick). 3. After the reboot there will be displayed a bootmenu with follow options: *1. Upgrade AMI BIOS for X855GME - BIOS will be upgraded (5PC600.X855-xx) (Default after 5 sec) *2. Exit - Exit to Shell (MS-DOS). 4. After successful upgrade the system must be rebooted. 5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit". ---------------------------------------------------------------- Version 01.18 / 16.02.2009 / !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.18 NEW README.txt 01.18 NEW CONFIG.sys 01.10 AUTOEXEC.bat 01.18 NEW XCPBSVC.exe 01.3.3 NEW APC1R118.rom 01.18 NEW BRBIOSID.exe 01.00 Change(s) - PXE Boot Rom improvements for internal function tests. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.17 | * | DOS | 12/09/2008 | 483 KB | ZIP | UPG_APC620_PPC700_BIOSX855GME_V0117.zip |
| Description |
BIOS Upgrade X855GME ---------------------------------------------------------------- UPGRADE PROCEDURE ---------------------------------------------------------------- 1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. 2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick). 3. After the reboot there will be displayed a bootmenu with follow options: *1. Upgrade AMI BIOS for X855GME - BIOS will be upgraded (5PC600.X855-xx) (Default after 5 sec) *2. Exit - Exit to Shell (MS-DOS). 4. After successful upgrade the system must be rebooted. 5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit". ---------------------------------------------------------------- Version 01.17 / 27.11.2008 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.17 NEW README.txt 01.17 NEW CONFIG.sys 01.10 AUTOEXEC.bat 01.17 NEW XCPBSVC.exe 01.3.3 NEW APC1R117.rom 01.17 NEW BRBIOSID.exe 01.00 Change(s) - Bugfix: Sporadically some BIOS setup screens are not shown correct after a BIOS Upgrade on APC620e. It is only a optical problem and affects only APC620e systems. XCPBSVC.exe (Upgrade Tool) - Support for APC800. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.16 | * | DOS | 11/26/2007 | 482 KB | ZIP | UPG_APC620_PPC700_BIOSX855GME_V0116.zip |
| Description |
BIOS Upgrade X855GME ---------------------------------------------------------------- UPGRADE PROCEDURE ---------------------------------------------------------------- 1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. 2. Insert the disk into the floppy drive and reboot the APC620 / PPC700 (or boot from e.g. USB Memorystick). 3. After the reboot there will be displayed a bootmenu with follow options: 1. Upgrade AMI BIOS for X855GME - BIOS will be upgraded. (5PC600.X855-xx) (Default after 5 sec) 2. Exit - Exit to Shell (MS-DOS). 4. After successful upgrade the system must be rebooted. 5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit". ---------------------------------------------------------------- Version 01.16 / 20.11.2007 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.16 NEW README.txt 01.16 NEW CONFIG.sys 01.10 AUTOEXEC.bat 01.16 NEW XCPBSVC.exe 01.3.1 APC1R116.rom 01.16 NEW BRBIOSID.exe 01.00 Change(s) - Bugfix: If the IRQ is disabled from the SMBus Hostcontroller in BIOS Setup, a IRQ is shown untruly in BIOS Summary Screen. It is no functional problem, it is only optical visible. - BIOS Default Profile Nr. 5 and BIOS Setup Text for APC620 Embedded optimized. - Added new option "3rd Exclusive PCI IRQ" in the "PCI Configuration" setup page, is necessary for APC620 Embedded and it is only applicable on APC620 Embedded. Advise: The possibility to use all "Exclusive PCI IRQ" options at once depends on the IRQ load of the complete system. - Added new help text in the "USB Configuration" setup page at "USB Keyboard Legacy Support". This Warning describes the issue, that with deactivated option no access to BIOS Setup using a USB keyboard is possible. - The option "Power Management/APM" in the "Power" setup page is set to the default value "Enabled". |
|||||