DWL@DWL10000515514
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 3.3.2 | * | Windows10, Windows11 | 11/10/2025 | 101 MB | ZIP | ADI_Driver_3.3.2.zip |
| Description |
ADI driver universal The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices. This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example. Components ADI DLL (BrAdi.dll) 6.3.0 ADI DLL (generic interface) (BrAdiGi.dll) 2.3.1 ADI System Service (BR.Adi.Service.exe) 1.4.0 Control Center (BrCtrlCenter.exe) 4.12.0 Display Brightness (BR.Adi.Display.Brightness.exe) 1.2.0 HMI Monitor (BR.Hmi.Monitor.exe) 1.1.1 HMI Report (BR.Hmi.Report.Gui.exe) 1.7.0 MTCX driver (BrMtcxDrv.sys) 1.4.0 UPS Manager (BR.Adi.Ups.Manager.exe) 1.3.1 UPS Service (BR.Adi.Ups.Service.exe) 2.4.0 Error corrections Installer: - The NSIS installation system used by B&R can allow local attackers to extend their rights. CVE-2025-43715, CVSS: 8.1 (high) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Changes Installer: - Updated .NET Windows Desktop Runtime to version 8.0.21. |
|||||