DWL@DWL10000515514
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 3.4.0 | * | Windows10, Windows11 | 06.08.2026 | 93 MB | ZIP | ADI_Driver_3.4.0.zip |
| Descripción |
ADI driver universal The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices. This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example. Components ADI DLL (BrAdi.dll) 6.3.1 NEW ADI DLL (generic interface) (BrAdiGi.dll) 2.3.2 NEW ADI System Service (BR.Adi.Service.exe) 1.5.0 NEW Control Center (BrCtrlCenter.exe) 4.12.1 NEW Display Brightness (BR.Adi.Display.Brightness.exe) 1.3.0 NEW HMI Monitor (BR.Hmi.Monitor.exe) 1.2.0 NEW HMI Report (BR.Hmi.Report.Gui.exe) 1.8.0 NEW MTCX driver (BrMtcxDrv.sys) 1.4.0 UPS Manager (BR.Adi.Ups.Manager.exe) 1.4.0 NEW UPS Service (BR.Adi.Ups.Service.exe) 2.5.0 NEW Error corrections HMI Report: - The activated status of the Windows activation was displayed incorrectly in rare cases. Changes Installer: - Updated .NET Windows Desktop Runtime to version 10.0.8. - Update of the Microsoft Visual C++ Redistributable packages to version 14.51.36231. ADI DLL: - Update to Visual Studio 2026. ADI System Service: - Update to .NET 10. - Updated NuGet package BnR.Adi.Int.Class.Lib to version 4.2.0. - Updated NuGet package BnR.Disk.Info to version 1.6.2. - Update of the NuGet package ini-parser-netstandard to version 2.5.3. - Updated NuGet package Microsoft.Extensions.Hosting to version 10.0.8. - Updated NuGet package Microsoft.Extensions.Hosting.WindowsServices to version 10.0.8. - Updated NuGet package System.Management to version 10.0.8. Control Center: - Update to Visual Studio 2026. Display Brightness: - Update to .NET 10. - Updated NuGet package BnR.Adi.Int.Class.Lib to version 4.2.0. HMI Monitor: - Update to .NET 10. - Updated NuGet package BnR.Adi.Int.Class.Lib to version 4.2.0. - Updated NuGet package BnR.Disk.Info to version 1.6.2. - Update of the NuGet package ini-parser-netstandard to version 2.5.3. - Updated NuGet package System.Management to version 10.0.8. - Updated NuGet package System.ServiceProcess.ServiceController to version 10.0.8. HMI Report: - The Windows activation state is now also displayed as text. - Update to .NET 10. - Updated NuGet package BnR.Adi.Int.Class.Lib to version 4.2.0. - Updated NuGet package BnR.Disk.Info to version 1.6.2. - Updated NuGet package SharpCompress to version 0.48.1. - Updated NuGet package System.Diagnostics.EventLog to version 10.0.8. - Updated NuGet package System.Management to version 10.0.8. - Updated NuGet package System.ServiceProcess.ServiceController to version 10.0.8. UPS Manager: - Update to .NET 10. - Updated NuGet package BnR.Adi.Int.Class.Lib to version 4.2.0. v Updated NuGet package System.ServiceProcess.ServiceController to version 10.0.8. UPS Service: - Update to .NET 10. - Updated NuGet package Microsoft.Extensions.Hosting to version 10.0.8. - Updated NuGet package Microsoft.Extensions.Hosting.WindowsServices to version 10.0.8. |
|||||