DWL@DWL10000017818
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.10 | DE | Sonstige | 01/18/2005 | 31 KB | ZIP | usvdc210.zip |
| Description |
Firmware Upgrade Upgrade Firmware for the B&R 24 V DC UPS (9A0100.11): To download the Upgrade Firmware to the UPS it is necessary to install the B&R UPS Configuration Utility (version V1.22 and higher). |
|||||