Short description
Stepper motor Stepper motor flange size 60 mm, length 184.4 mm, SSI encoder and brake
General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Specific motor data
wiring Parallel
Current 5 A
Resistance/Phase 0.6 Ω
Inductance/Phase 2.8 mH
Stall torque 2.5 Nm
Holding torque 3.5 Nm
Detent torque <75 mNm
Rotor inertia 920 gcm2
General motor data
Stepping angle 1.8°
Max. surface temperature 90°C
Average period of operation between failures 21,000 hours
Shaft type Flat-sided shaft (D-cut)
Insulation class B (130°C)
Insulation resistance 100 MΩ min. 500 VDC
Dielectric resistance 500 VAC for 1 minute
Driver supply voltage Max. 80 VDC
Operating conditions
Degree of protection per EN 60529 IP65
Ambient conditions
Temperature
Operation -20 to 40°C
Storage -30 to 85°C
Transport -30 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Electrical properties - Encoder
Encoder type SSI single-turn
Number of outputs 4 (Data / nData / CLK / nCLK)

Nominal voltage: 3.3 VDC differential signal
Signal transmission: RS485 standard
Differential voltage:
(Data ↔ nData) >2 VDC
(CLK ↔ nCLK) >2 VDC
Resolution 4096 increments per revolution
Output circuit Differential signal
Output protection Protection against short circuit
Current consumption Max. 16 mA + Output load
Supply voltage 18 to 30 VDC
Max. output current ±25 mA per output
Data format Gray
Counting direction Clockwise
Clock frequency Max. 400 kHz
Counter size 12-bit
Monostable multivibrator
Time 100 μs
Signal Low
Electrical properties - Brake
Supply voltage 24 VDC +6%/-10%
Braking torque 2 Nm / 1.5 Nm / 1.8 Nm
Coil resistance 52.36 Ω ±7%
Inductance 0.7 H
Power consumption Typ. 11 W
Connection time 6 ms
Response delay 2 ms
Cutoff time 25 ms
Mechanical properties
Max. radial load 75 N
Max. axial load The permissible axial load is not permitted to be greater than the motor mass.
Weight 1,800 g
Length 184.4 mm
Material number:
80MPF5.500D113-01
Description:
2-phase hybrid stepper motor, 60 mm flange, length 139 mm, SSI 24 VDC, 5 A parallel, 3.5 Nm holding torque, 2.5 Nm stall torque
Optional Accessories
Accessories
80XMPXAC0.00-02 Accessory set for stepper motors with encoder and brake, 8-pin, 4-pin and 2-pin connector and crimp contacts
80XMPXAC1.00-10 Gaskets for IP65 stepper motors for use with 80CMxxxxx.26-01 cables, 10 units per package
Motor cables with brake
80CM01002.21-01 Motor cable, length 1 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed
80CM02002.21-01 Motor cable, length 2 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed
80CM03002.21-01 Motor cable, length 3 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed
80CM05002.21-01 Motor cable, length 5 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed
80CM10002.21-01 Motor cable, length 10 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed
80CM15002.21-01 Motor cable, length 15 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed
80CM20002.21-01 Motor cable, length 20 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed
SSI encoder cables
80CM01004.25-01 SSI encoder cable, length 1 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM02004.25-01 SSI encoder cable, length 2 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM03004.25-01 SSI encoder cable, length 3 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM05004.25-01 SSI encoder cable, length 5 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM10004.25-01 SSI encoder cable, length 10 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM15004.25-01 SSI encoder cable, length 15 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM20004.25-01 SSI encoder cable, length 20 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
Certificates Version (Date) Download
EU Declaration Motors Hybrid PDF / 166 KB
UK Declaration Motors Hybrid PDF / 135 KB
Documentation Version (Date) Download
Stepper motors user's manual PDF / 49 MB

Please choose country and language

B&R Logo