Material Number Description
8LSN54.ee020ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 4, nominal speed 2000 rpm
8LSN54.ee030ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 4, nominal speed 3000 rpm
8LSN54.ee045ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 4, nominal speed 4500 rpm
8LSN55.ee020ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 5, nominal speed 2000 rpm
8LSN55.ee030ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 5, nominal speed 3000 rpm
8LSN55.ee045ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 5, nominal speed 4500 rpm
8LSN56.ee020ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 6, nominal speed 2000 rpm
8LSN56.ee030ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 6, nominal speed 3000 rpm
8LSN56.ee045ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 6, nominal speed 4500 rpm
8LSN57.ee020ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 7, nominal speed 2000 rpm
8LSN57.ee022ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 7, nominal speed 2200 rpm
8LSN57.ee030ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 7, nominal speed 3000 rpm
8LSN57.ee045ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 7, nominal speed 4500 rpm

Please choose country and language

B&R Logo