Motor
| Nominal speed nN [rpm] | 3000 |
| Number of pole pairs | 3 |
| Nominal torque Mn [Nm] | 7 |
| Nominal power PN [W] | 2199 |
| Nominal current IN [A] | 4.3 |
| Stall torque M0 [Nm] | 7.8 |
| Stall current I0 [A] | 4.8 |
| Maximum torque Mmax [Nm] | 30 |
| Maximum current Imax [A] | 24.6 |
| Maximum speed nmax [rpm] | 7200 |
| Torque constant KT [Nm/A] | 1.63 |
| Voltage constant KE [V/1000 rpm] | 98.44 |
| Stator resistance R2ph [Ω] | 2.708 |
| Stator inductance L2ph [mH] | 13.01 |
| Electrical time constant tel [ms] | 4.8 |
| Thermal time constant ttherm [min] | 40 |
| Moment of inertia J [kgcm2] | 15.75 |
| Weight without brake m [kg] | 9.5 |
Holding brake
| Holding torque of brake MBr [Nm] | 27 |
| Mass of brake [kg] | 0 |
| Moment of inertia of brake JBr [kgcm2] | 9.5 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1090 |
| ACOPOSmulti 8BVIxxxx... | 0055 |
| ACOPOS P3 8EIxxxx... | 8X8X |
| Cross section for B&R motor cables [mm2] | 0.75 |
| Connector size | 1 |
Material number:
8LSN54.ee030ffgg-0Description:
Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 4, nominal speed 3000 rpm
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Motors Dreh-Sync | PDF / 736 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LSN Users manual | PDF / 4 MB |