General information
| LEDs | Status, Link |
| B&R ID code | 0x2E9D |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| SDL4 Out | |
| Execution | RJ45, shielded |
| Type | SDL4 |
Electrical properties
| Power consumption | 4.5 W |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
| Weight | Approx. 55 g |
Material number:
5ACCLI05.SDL4-000Description:
Graphics option - 1x SDL4 transmitter - For APC4100
Mandatory Accessories
Accessories
| 5ACCMBMS.0000-000 | Mounting bracket for IF3 option - For APC4100 - Only for 1-/2-/3-slot - For IF options 5ACCLI05.SDL4-000 and 5ACCMS01.MDT2-000 |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V6.0 HW Upgrade (5ACCLI05.SDL4-000) | EXE / 760 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 4100 user's manual | PDF / 17 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files STP 5ACCLI05.SDL4-000 | ZIP / 266 KB |