General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Number of slots 7
Cooling and mounting type Pass-through mounting
DC bus connection
Voltage
Nominal 750 VDC
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 20 kW per 1000 m
Cross section
DC+, DC- 72 mm²
PE 72 mm²
Continuous power 200 kW
24 VDC auxiliary supply
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 150 W per 1000 m
Cross section
24 VDC, COM 21.3 mm²
Voltage 25 VDC ±1.6%
Continuous power 1500 W
Max. power consumption per slot (PFan8B0M...) 8.25 W
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP64
Fan module: IP54 (8B0M0040HFF0.000-1)
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 278 mm
Height 378 mm
Depth 14 mm
Weight 11.6 kg
Materiálové číslo:
8B0M0070HF00.000-1
Popis:
  • Pioneering power distribution system
  • Integrated distribution of power and auxiliary power supply
  • Shockproof
  • Option slots possible
ACOPOSmulti mounting plate with backplane, 7 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
Povinné příslušenství
Fan modules
8B0M0040HFF0.000-1 ACOPOSmulti fan module for mounting plate 8B0MxxxxHF00.xxx-x and 8EMFxxxx000.0000-1
Volitelné příslušenství
I/O Supply Cables
X67CA0P20.0050 Power attachment cable, 4-pin, straight, 5 m
X67CA0P20.0010 Power attachment cable, 4-pin, straight, 1.0 m
X67CA0P00.0002 Power connection cable, 4-pin, straight, 0.25 m

Vyberte prosím zemi a jazyk

B&R Logo