Materiálové číslo Popis
8BCM0002.3034C-0 Motor cable, length 2 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
8BCM0003.3034C-0 Motor cable, length 3 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
8BCM0005.3034C-0 Motor cable, length 5 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
8BCM0007.3034C-0 Motor cable, length 7 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
8BCM0009.3034C-0 Motor cable, length 9 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
8BCM0010.3034C-0 Motor cable, length 10 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
8BCM0015.3034C-0 Motor cable, length 15 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
8BCM0020.3034C-0 Motor cable, length 20 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
8BCM0025.3034C-0 Motor cable, length 25 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector

Vyberte prosím zemi a jazyk

B&R Logo