Materiálové číslo Popis
8LVB22.ee003LjCn00 Gear motor 8LVB22, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB22.ee003LjFn00 Gear motor 8LVB22, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
8LVB22.ee003SjCn00 Gear motor 8LVB22, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB22.ee003SjFn00 Gear motor 8LVB22, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
8LVB22.ee004LjCn00 Gear motor 8LVB22, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB22.ee004LjFn00 Gear motor 8LVB22, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
8LVB22.ee004SjFn00 Gear motor 8LVB22, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
8LVB22.ee005LjCn00 Gear motor 8LVB22, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB22.ee005LjFn00 Gear motor 8LVB22, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
8LVB22.ee005SjCn00 Gear motor 8LVB22, gear ratio: 5, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB22.ee005SjFn00 Gear motor 8LVB22, gear ratio: 5, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
8LVB22.ee008LjCn00 Gear motor 8LVB22, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB22.ee008SjCn00 Gear motor 8LVB22, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB22.ee008SjFn00 Gear motor 8LVB22, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
8LVB22.ee009LjCn00 Gear motor 8LVB22, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee009LjFn00 Gear motor 8LVB22, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB22.ee009SjCn00 Gear motor 8LVB22, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee009SjFn00 Gear motor 8LVB22, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee010LjCn00 Gear motor 8LVB22, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB22.ee010LjFn00 Gear motor 8LVB22, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
8LVB22.ee010SjFn00 Gear motor 8LVB22, gear ratio: 10, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
8LVB22.ee012LjCn00 Gear motor 8LVB22, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee012LjFn00 Gear motor 8LVB22, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB22.ee012SjCn00 Gear motor 8LVB22, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee012SjFn00 Gear motor 8LVB22, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee015LjCn00 Gear motor 8LVB22, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee015SjCn00 Gear motor 8LVB22, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee015SjFn00 Gear motor 8LVB22, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee016LjCn00 Gear motor 8LVB22, gear ratio: 16, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee016SjCn00 Gear motor 8LVB22, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee016SjFn00 Gear motor 8LVB22, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee020LjCn00 Gear motor 8LVB22, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee020LjFn00 Gear motor 8LVB22, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB22.ee020SjCn00 Gear motor 8LVB22, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee020SjFn00 Gear motor 8LVB22, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee025LjCn00 Gear motor 8LVB22, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee025LjFn00 Gear motor 8LVB22, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB22.ee025SjCn00 Gear motor 8LVB22, gear ratio: 25, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee025SjFn00 Gear motor 8LVB22, gear ratio: 25, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee032LjCn00 Gear motor 8LVB22, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee032LjFn00 Gear motor 8LVB22, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB22.ee032SjCn00 Gear motor 8LVB22, gear ratio: 32, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee032SjFn00 Gear motor 8LVB22, gear ratio: 32, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee040LjCn00 Gear motor 8LVB22, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee040LjFn00 Gear motor 8LVB22, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB22.ee040SjCn00 Gear motor 8LVB22, gear ratio: 40, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee040SjFn00 Gear motor 8LVB22, gear ratio: 40, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee064LjCn00 Gear motor 8LVB22, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee064LjFn00 Gear motor 8LVB22, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB22.ee064SjCn00 Gear motor 8LVB22, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee064SjFn00 Gear motor 8LVB22, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB22.ee100LjCn00 Gear motor 8LVB22, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB22.ee100LjFn00 Gear motor 8LVB22, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB22.ee100SjCn00 Gear motor 8LVB22, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB22.ee100SjFn00 Gear motor 8LVB22, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB23.ee003LjCn00 Gear motor 8LVB23, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB23.ee003LjFn00 Gear motor 8LVB23, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
8LVB23.ee003SjCn00 Gear motor 8LVB23, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB23.ee003SjFn00 Gear motor 8LVB23, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
8LVB23.ee004LjCn00 Gear motor 8LVB23, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB23.ee004LjFn00 Gear motor 8LVB23, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
8LVB23.ee004SjCn00 Gear motor 8LVB23, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB23.ee004SjFn00 Gear motor 8LVB23, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
8LVB23.ee005LjCn00 Gear motor 8LVB23, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB23.ee005LjFn00 Gear motor 8LVB23, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
8LVB23.ee005SjCn00 Gear motor 8LVB23, gear ratio: 5, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB23.ee005SjFn00 Gear motor 8LVB23, gear ratio: 5, gearbox 8GM40, 1-stage, nominal speed: 3000 rpm
8LVB23.ee008LjCn00 Gear motor 8LVB23, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB23.ee008SjCn00 Gear motor 8LVB23, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB23.ee009LjCn00 Gear motor 8LVB23, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee009LjFn00 Gear motor 8LVB23, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee009SjCn00 Gear motor 8LVB23, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee009SjFn00 Gear motor 8LVB23, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB23.ee010LjCn00 Gear motor 8LVB23, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
8LVB23.ee010LjFn00 Gear motor 8LVB23, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
8LVB23.ee010SjCn00 Gear motor 8LVB23, gear ratio: 10, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
8LVB23.ee012LjCn00 Gear motor 8LVB23, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee012LjFn00 Gear motor 8LVB23, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee012SjCn00 Gear motor 8LVB23, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee012SjFn00 Gear motor 8LVB23, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB23.ee015LjCn00 Gear motor 8LVB23, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee015LjFn00 Gear motor 8LVB23, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee015SjCn00 Gear motor 8LVB23, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee015SjFn00 Gear motor 8LVB23, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB23.ee016LjCn00 Gear motor 8LVB23, gear ratio: 16, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee016LjFn00 Gear motor 8LVB23, gear ratio: 16, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee016SjCn00 Gear motor 8LVB23, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee016SjFn00 Gear motor 8LVB23, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB23.ee020LjCn00 Gear motor 8LVB23, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee020LjFn00 Gear motor 8LVB23, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee020SjCn00 Gear motor 8LVB23, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee020SjFn00 Gear motor 8LVB23, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB23.ee025LjCn00 Gear motor 8LVB23, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee025SjCn00 Gear motor 8LVB23, gear ratio: 25, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee032LjCn00 Gear motor 8LVB23, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee032LjFn00 Gear motor 8LVB23, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee040LjCn00 Gear motor 8LVB23, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee040LjFn00 Gear motor 8LVB23, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee040SjCn00 Gear motor 8LVB23, gear ratio: 40, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee064LjCn00 Gear motor 8LVB23, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee064LjFn00 Gear motor 8LVB23, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee064SjCn00 Gear motor 8LVB23, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee064SjFn00 Gear motor 8LVB23, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm
8LVB23.ee100LjCn00 Gear motor 8LVB23, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
8LVB23.ee100LjFn00 Gear motor 8LVB23, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 3000 rpm
8LVB23.ee100SjCn00 Gear motor 8LVB23, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
8LVB23.ee100SjFn00 Gear motor 8LVB23, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 3000 rpm

Vyberte prosím zemi a jazyk

B&R Logo