Materiálové číslo Popis
8LTK94.ee003ffgg-0 Synchronous motor, water-cooled, size 9, length 4, nominal speed 300 rpm
8LTK94.ee005ffgg-0 Synchronous motor, water-cooled, size 9, length 4, nominal speed 500 rpm
8LTK94.ee010ffgg-0 Synchronous motor, water-cooled, size 9, length 4, nominal speed 1000 rpm
8LTK95.ee003ffgg-0 Synchronous motor, water-cooled, size 9, length 5, nominal speed 300 rpm
8LTK95.ee005ffgg-0 Synchronous motor, water-cooled, size 9, length 5, nominal speed 500 rpm
8LTK95.ee010ffgg-0 Synchronous motor, water-cooled, size 9, length 5, nominal speed 1000 rpm
8LTK96.ee003ffgg-0 Synchronous motor, water-cooled, size 9, length 6, nominal speed 300 rpm
8LTK96.ee005ffgg-0 Synchronous motor, water-cooled, size 9, length 6, nominal speed 500 rpm
8LTK96.ee010ffgg-0 Synchronous motor, water-cooled, size 9, length 6, nominal speed 1000 rpm
8LTK97.ee003ffgg-0 Synchronous motor, water-cooled, size 9, length 7, nominal speed 300 rpm
8LTK97.ee005ffgg-0 Synchronous motor, water-cooled, size 9, length 7, nominal speed 500 rpm
8LTK97.ee009ffgg-0 Synchronous motor, water-cooled, size 9, length 7, nominal speed 900 rpm

Vyberte prosím zemi a jazyk

B&R Logo