Materialnummer Beskrivning
8BCA0003.1111A-0 ACOPOSmulti expansion cable, length 3 m, 3x 1.5 mm², integrated shield plate, can be used in cable drag chains
8BCA0003.1312A-0 ACOPOSmulti expansion cable, length 3 m, 3x 4 mm², integrated shield plate, can be used in cable drag chains
8BCA0003.1513A-0 ACOPOSmulti expansion cable, length 3 m, 3x 10 mm², integrated shield plate, can be used in cable drag chains
8BCA0005.1111A-0 ACOPOSmulti expansion cable, length 5 m, 3x 1.5 mm², integrated shield plate, can be used in cable drag chains
8BCA0005.1312A-0 ACOPOSmulti expansion cable, length 5 m, 3x 4 mm², integrated shield plate, can be used in cable drag chains
8BCA0005.1513A-0 ACOPOSmulti expansion cable, length 5 m, 3x 10 mm², integrated shield plate, can be used in cable drag chains
8BCA01X5.1111A-0 ACOPOSmulti expansion cable, length 1.5 m, 3x 1.5 mm², integrated shield plate, can be used in cable drag chains
8BCA01X5.1312A-0 ACOPOSmulti expansion cable, length 1.5 m, 3x 4 mm², integrated shield plate, can be used in cable drag chains
8BCA01X5.1513A-0 ACOPOSmulti expansion cable, length 1.5 m, 3x 10 mm², integrated shield plate, can be used in cable drag chains

Välj land och språk

B&R Logo