Open Robot Mechanics #Codian4all

At Codian Robotics, B&R embraced a unique philosophy from the very beginning: #Codian4all. This approach redefines industrial automation by offering high-performance robot mechanics that are controller-independent, enabling seamless integration with any machine control platform.

Unlike traditional robotic systems tied to proprietary controllers, our open mechanics give machine builders complete design freedom. Rooted in machine and factory automation, B&R has a deep understanding of the practical requirements of OEMs and end users. This background is reflected in the design of B&R robot mechanics and solutions, which are consistently aligned with real application needs.

For B&R #Codian4all means:

Trusted partnerships

Tailored automation solutions

Freedom of Choice

Engineering excellence

Flexibility & Customization at the Core

B&R Codian Robotics provides one of the world’s largest portfolios of delta robot mechanics, including market-leading hygienic models for food, beverage, and pharmaceutical applications. Codian robot mechanics can be delivered without motors or controls, enabling engineers to configure an optimal setup by selecting the robot series, working area, gearboxes, and rotation axes to meet specific application requirements.

With the addition of SCARA and 6-Axis robot mechanics variants, the established Delta portfolio is being significantly broadened. This expansion enables an even greater level of customization, allowing machine builders to address more diverse motion tasks, higher flexibility needs, and application-specific requirements with precisely tailored robotic mechanics.

Seamless Integration with All Control Platforms

The open mechanical design of B&R Codian Robotics Delta, SCARA, and 6-axis systems supports integration with all major control platforms. This provides flexibility in automation architecture and enables synchronized machine performance across diverse environments. The platform-agnostic approach simplifies engineering workflows, reduces setup and commissioning time, and increases overall system efficiency in high-speed pick-and-place, handling, and assembly applications.

Built on Long-Term Partnerships

A cornerstone of our philosophy is our commitment to long-term partnerships with leading third-party control platform providers. In addition to our fully tuned setup on B&R’s Machine-Centric Robotics, we’ve built enduring collaborations with:

  • Omron Automation
  • SEW Eurodrive

These partnerships reflect our dedication to openness, interoperability, and shared innovation.

Trusted Worldwide

Our install base includes thousands of robots operating globally on all major control systems, including:

Siemens, Beckhoff, Rockwell Automation, Yaskawa, Keba Automation, SigmaControl, ABB Pickmaster, Mitsubishi, SEW Eurodrive, KEB, and Omron.

#Codian4All

Enabling Innovation

By decoupling mechanical design from control systems, B&R Codian Robotics supports an open automation landscape where innovation can flourish. Machine builders are not restricted by closed architectures and can freely combine components, optimize performance, and manage costs while upholding high standards of precision and reliability.

    Por favor escolha o país e o idioma

    B&R Logo