Número do material Descrição
8GA60-070hh004klmm Angular PG, i = 004, 1-stage, IP65.
8GA60-070hh005klmm Angular PG, i = 005, 1-stage, IP65.
8GA60-070hh008klmm Angular PG, i = 008, 1-stage, IP65.
8GA60-070hh010klmm Angular PG, i = 010, 1-stage, IP65.
8GA60-070hh016klmm Angular PG, i = 016, 2-stage, IP65.
8GA60-070hh020klmm Angular PG, i = 020, 2-stage, IP65.
8GA60-070hh025klmm Angular PG, i = 025, 2-stage, IP65.
8GA60-070hh032klmm Angular PG, i = 032, 2-stage, IP65.
8GA60-070hh040klmm Angular PG, i = 040, 2-stage, IP65.
8GA60-070hh050klmm Angular PG, i = 050, 2-stage, IP65.
8GA60-070hh064klmm Angular PG, i = 064, 2-stage, IP65.
8GA60-070hh100klmm Angular PG, i = 100, 2-stage, IP65.
8GA60-090hh004klmm Angular PG, i = 004, 1-stage, IP65
8GA60-090hh005klmm Angular PG, i = 005, 1-stage, IP65
8GA60-090hh008klmm Angular PG, i = 008, 1-stage, IP65
8GA60-090hh010klmm Angular PG, i = 010, 1-stage, IP65
8GA60-090hh016klmm Angular PG, i = 016, 2-stage, IP65
8GA60-090hh020klmm Angular PG, i = 020, 2-stage, IP65
8GA60-090hh025klmm Angular PG, i = 025, 2-stage, IP65
8GA60-090hh032klmm Angular PG, i = 032, 2-stage, IP65
8GA60-090hh040klmm Angular PG, i = 040, 2-stage, IP65
8GA60-090hh050klmm Angular PG, i = 050, 2-stage, IP65.
8GA60-090hh064klmm Angular PG, i = 064, 2-stage, IP65
8GA60-090hh100klmm Angular PG, i = 100, 2-stage, IP65
8GA60-115hh004klmm Angular PG, i = 004, 1-stage, IP65
8GA60-115hh005klmm Angular PG, i = 005, 1-stage, IP65
8GA60-115hh008klmm Angular PG, i = 008, 1-stage, IP65
8GA60-115hh010klmm Angular PG, i = 010, 1-stage, IP65
8GA60-115hh016klmm Angular PG, i = 016, 2-stage, IP65
8GA60-115hh020klmm Angular PG, i = 020, 2-stage, IP65
8GA60-115hh025klmm Angular PG, i = 025, 2-stage, IP65
8GA60-115hh032klmm Angular PG, i = 032, 2-stage, IP65
8GA60-115hh040klmm Angular PG, i = 040, 2-stage, IP65
8GA60-115hh050klmm Angular PG, i = 050, 2-stage, IP65.
8GA60-115hh064klmm Angular PG, i = 064, 2-stage, IP65
8GA60-115hh100klmm Angular PG, i = 100, 2-stage, IP65
8GA60-142hh004klmm Angular PG, i = 004, 1-stage, IP65.
8GA60-142hh005klmm Angular PG, i = 005, 1-stage, IP65.
8GA60-142hh008klmm Angular PG, i = 008, 1-stage, IP65.
8GA60-142hh010klmm Angular PG, i = 010, 1-stage, IP65.
8GA60-142hh016klmm Angular PG, i = 016, 2-stage, IP65
8GA60-142hh020klmm Angular PG, i = 020, 2-stage, IP65
8GA60-142hh025klmm Angular PG, i = 025, 2-stage, IP65
8GA60-142hh032klmm Angular PG, i = 032, 2-stage, IP65
8GA60-142hh040klmm Angular PG, i = 040, 2-stage, IP65
8GA60-142hh050klmm Angular PG, i = 050, 2-stage, IP65.
8GA60-142hh064klmm Angular PG, i = 064, 2-stage, IP65
8GA60-142hh100klmm Angular PG, i = 100, 2-stage, IP65
8GA75-070hh004klmm Angular PG HW, i = 004, 1-stage, IP 65
8GA75-070hh005klmm Angular PG HW, i = 005, 1-stage, IP 65
8GA75-070hh008klmm Angular PG HW, i = 008, 1-stage, IP 65
8GA75-070hh010klmm Angular PG HW, i = 010, 1-stage, IP 65
8GA75-090hh004klmm Angular PG HW, i = 004, 1-stage, IP 65
8GA75-090hh005klmm Angular PG HW, i = 005, 1-stage, IP 65
8GA75-090hh008klmm Angular PG HW, i = 008, 1-stage, IP 65
8GA75-090hh010klmm Angular PG HW, i = 010, 1-stage, IP 65
8GA75-115hh004klmm Angular PG HW, i = 004, 1-stage, IP 65
8GA75-115hh005klmm Angular PG HW, i = 005, 1-stage, IP 65
8GA75-115hh008klmm Angular PG HW, i = 008, 1-stage, IP 65
8GA75-115hh010klmm Angular PG HW, i = 010, 1-stage, IP 65
8GA75-142hh004klmm Angular PG HW, i = 004, 1-stage, IP 65
8GA75-142hh005klmm Angular PG HW, i = 005, 1-stage, IP 65
8GA75-142hh008klmm Angular PG HW, i = 008, 1-stage, IP 65
8GA75-142hh010klmm Angular PG HW, i = 010, 1-stage, IP 65

Por favor escolha o país e o idioma

B&R Logo