Número do material Descrição
8CXS000.0000-00 ACOPOSremote fuse set: 8x fuse 10 x 38 mm, 20 A, fast-acting
8CXS000.0005-00 ACOPOSremote fuse set: 48x fuse 10 x 38 mm, 20 A, fast-acting
8CXS000.000A-00 ACOPOSremote fuse set: 96x fuse 10 x 38 mm, 20 A, fast-acting
8CXS001.0000-00 ACOPOSremote fuse set: 4x blade fuse 7.5 A, fast-acting
8CXS001.0002-00 ACOPOSremote fuse set: 20x blade fuse 7.5 A, fast-acting
8CXS001.0005-00 ACOPOSremote fuse set: 52x blade fuse 7.5 A, fast-acting
8CXS001.000A-00 ACOPOSremote fuse set: 100x blade fuse 7.5 A, fast-acting
8CXS002.0000-00 ACOPOSremote fuse set: 4x blade fuse 15 A, fast-acting
8CXS002.0002-00 ACOPOSremote fuse set: 20x blade fuse 15 A, fast-acting
8CXS002.0005-00 ACOPOSremote fuse set: 52x blade fuse 15 A, fast-acting
8CXS002.000A-00 ACOPOSremote fuse set: 100x blade fuse 15 A, fast-acting

Por favor escolha o país e o idioma

B&R Logo