Número do material Descrição
8BVI0014HWS0.000-1 ACOPOSmulti inverter module, 1.9 A, AS, wall mounting
8BVI0014HWS0.000-3 ACOPOSmulti3 inverter module, 1.9 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0028HWS0.000-1 ACOPOSmulti inverter module, 3.8 A, AS, wall mounting
8BVI0028HWS0.000-3 ACOPOSmulti3 inverter module, 3.8 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0055HWS0.000-1 ACOPOSmulti inverter module, 7.6 A, AS, wall mounting
8BVI0055HWS0.000-3 ACOPOSmulti3 inverter module, 7.6 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HWS0.000-1 ACOPOSmulti inverter module, 15.1 A, AS, wall mounting
8BVI0110HWS0.000-3 ACOPOSmulti3 inverter module, 15.1 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0220HWS0.000-1 ACOPOSmulti inverter module, 22 A, AS, wall mounting
8BVI0220HWS0.000-3 ACOPOSmulti3 inverter module, 22 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0330HWS0.000-1 ACOPOSmulti inverter module, 33 A, AS, wall mounting
8BVI0330HWS0.000-3 ACOPOSmulti3 inverter module, 33 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0440HWS0.000-1 ACOPOSmulti inverter module, 44 A, AS, wall mounting
8BVI0440HWS0.000-3 ACOPOSmulti3 inverter module, 44 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0660HWS0.000-1 ACOPOSmulti inverter module, 66 A, AS, wall mounting
8BVI0660HWS0.008-1 ACOPOSmulti inverter module, 66 A, AS, wall mounting
8BVI0660HWS0.008-3 ACOPOSmulti3 inverter module, 66 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0880HWS0.004-1 ACOPOSmulti inverter module, 88 A, AS, wall mounting
8BVI0880HWS0.008-1 ACOPOSmulti inverter module, 88 A, AS, wall mounting
8BVI0880HWS0.008-3 ACOPOSmulti3 inverter module, 88 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI1650HWS0.000-1 ACOPOSmulti inverter module, 165 A, AS, wall mounting
8BVI1650HWS0.004-1 ACOPOSmulti inverter module, 165 A, AS, wall mounting
8BVI1650HWS0.004-3 ACOPOSmulti3 inverter module, 165 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI2000HWS0.000-1 ACOPOSmulti inverter module, 200 A, AS, wall mounting
8BVI2000HWS0.000-3 ACOPOSmulti3 inverter module, 200 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements

Por favor escolha o país e o idioma

B&R Logo