|
8EAC0122.001-1
|
ACOPOS P3 plug-in module, resolver interface 10 kHz
|
|
|
8EAC0122.003-1
|
ACOPOS P3 plug-in module, 3 resolver interfaces 10 kHz
|
|
|
8EAC0130.000-1
|
ACOPOS P3 plug-in module, 8 digital I/O 24 V (4x 400 mA, 4x 100 mA) individually configurable as inputs or outputs, 2 digital I/O 24 V 2 A configurable in pairs as inputs or outputs, order terminal block 8TB0230.221A-00 separately!
|
|
|
8EAC0134.000-1
|
ACOPOS P3 plug-in module, 8 digital I/O 24 V (4x 400 mA, 4x 100 mA) individually configurable as inputs or outputs, 2 digital I/O 24 V 2 A configurable in pairs as inputs or outputs, 3 analog differential inputs, 14-bit, 3 analog outputs, 12-bit, individually configurable as current or voltages outputs, order terminal block 8TB0230.221A-00 separately!
|
|
|
8EAC0150.001-1
|
ACOPOS P3 plug-in module, digital multi-encoder interface
|
|
|
8EAC0150.003-1
|
ACOPOS P3 plug-in module, 3 digital multi-encoder interfaces
|
|
|
8EAC0151.001-1
|
ACOPOS P3 plug-in module, incremental encoder interface
|
|
|
8EAC0151.003-1
|
ACOPOS P3 plug-in module, 3 incremental encoder interfaces
|
|
|
8EAC0152.001-1
|
ACOPOS P3 plug-in module, analog multi-encoder interface
|
|
|
8EAC0152.003-1
|
ACOPOS P3 plug-in module, 3 analog multi-encoder interfaces
|
|