General information
Certifications
CE Yes
UKCA Yes
UL cTÜV SÜDus No. U10 041745 0020
Per UL 61010-2-201
Material number:
VSS112834.062P-000
Description:
- Machine vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 16 mm, F4 with adjustable focus - LED 16x red - Narrow beam LED optics - Polished glass and high AR coating with polarizing filter
Aktualizacja Automation Studio HW Version (Date) Download
V4.7 HW Upgrade (VSS112834.062P-000) EXE / 14 MB
V6.0 HW Upgrade (VSS112834.062P-000) EXE / 14 MB
Certyfikaty Version (Date) Download
U10 041745 0021 TÜV Süd Certificate Smart Camera PDF / 254 KB
UK Declaration of Conformity Smart Camera PDF / 136 KB
Dokumentacja Version (Date) Download
Smart Camera User's Manual PDF / 12 MB

Wybierz kraj i język

B&R Logo