DWL@DWL10000878263

Wersja Język
System operacyjny
Data
Rozmiar
Typ Pobierz
1.4.1.1 * 07/10/2026 2 MB EXE AS6_HW_X20IF1041-1.exe
Opis V6.0 HW Upgrade (X20IF1041-1)

Revision information X20IF1041-1

Version 1.4.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.3.0.0:

ID: 482990
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 627865
Replacement of the interfacecard in AS
"Replace HW Modul" works correktly
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 717095
New FW V2.14.0.3_29
SDO and PDO transfer possible immediately after ModulOK = TRUE
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(29), 1\42761_1.fw(13)

Version 1.2.1.0:

ID: 466580
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 466585
Add ModulOK in I/O Mapping
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12)

Version 1.2.0.0:

ID: 459055
X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12)

Version 1.1.3.0:

ID: 422290
Wrong SDO handling causes in rarecases stop of the Interface card.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\42761a1.fw(25), 1\42761_1.fw(12)

Version 1.1.2.0:

ID: 263655
Incorrect error message when writing SDOs
If an SDO write request on the CAN bus returns error message 0x08000024 (noaccess to flash memory), then this is not received in this form in the nxcomSdoWrite() function block. The nxcomSdoWrite() function incorrectly returns error message 0xC0420028 (general fault during SDO transfer).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 376165
Frequent transmission of Start command by nxcomNmt function block causing aproblem in mailbox or master
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(24), 1\42761_1.fw(12)

Version 1.1.1.1:

ID: 366170
EPLAN-datas got conformed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42761a1.fw(22), 1\42761_1.fw(12)

Version 1.1.0.3:

ID: 263645
CANopen master doesn't write output data to all slaves
When using a special configuration with several CANopen slaves the output data is only written to the first slave.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(21), 1\42761_1.fw(12)

Version 1.1.0.1:

ID: 259320
Vendor ID changed
Module identifies with B+R Vendor ID now
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(20), 1\42761_1.fw(12)

Version 1.0.3.0:

ID: 240405
X20 Interface CANopen Master, Configuration of netX cycle time
X20 Interface CANopen Master, Configuration of netX cycletime.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12)

Version 1.0.2.0:

ID: 239395
Interface module CANopen master: Output data not written by all CANopen slaves
Interface module CANopen master: Output data not written by all CANopen slaves
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12)

Version 1.0.1.0:

ID: 235825
Interface module CANopen master, first version
Interface module CANopen master, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(17), 1\42761_1.fw(12)
Loading
Powrót do listy

Wybierz kraj i język

B&R Logo