DWL@DWL10000515514

Wersja Język
System operacyjny
Data
Rozmiar
Typ Pobierz
3.3.2 * Windows10, Windows11 10/11/2025 101 MB ZIP ADI_Driver_3.3.2.zip
Opis ADI driver universal

The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices.

This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example.

Components

ADI DLL (BrAdi.dll) 6.3.0
ADI DLL (generic interface) (BrAdiGi.dll) 2.3.1
ADI System Service (BR.Adi.Service.exe) 1.4.0
Control Center (BrCtrlCenter.exe) 4.12.0
Display Brightness (BR.Adi.Display.Brightness.exe) 1.2.0
HMI Monitor (BR.Hmi.Monitor.exe) 1.1.1
HMI Report (BR.Hmi.Report.Gui.exe) 1.7.0
MTCX driver (BrMtcxDrv.sys) 1.4.0
UPS Manager (BR.Adi.Ups.Manager.exe) 1.3.1
UPS Service (BR.Adi.Ups.Service.exe) 2.4.0

Error corrections

Installer:
- The NSIS installation system used by B&R can allow local attackers to extend their rights.
CVE-2025-43715, CVSS: 8.1 (high) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Changes

Installer:
- Updated .NET Windows Desktop Runtime to version 8.0.21.
Loading
Powrót do listy

Wybierz kraj i język

B&R Logo