DWL@DWL10000515514

Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
3.3.2 * Windows10, Windows11 10.11.2025 101 MB ZIP ADI_Driver_3.3.2.zip
Descripción ADI driver universal

The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices.

This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example.

Components

ADI DLL (BrAdi.dll) 6.3.0
ADI DLL (generic interface) (BrAdiGi.dll) 2.3.1
ADI System Service (BR.Adi.Service.exe) 1.4.0
Control Center (BrCtrlCenter.exe) 4.12.0
Display Brightness (BR.Adi.Display.Brightness.exe) 1.2.0
HMI Monitor (BR.Hmi.Monitor.exe) 1.1.1
HMI Report (BR.Hmi.Report.Gui.exe) 1.7.0
MTCX driver (BrMtcxDrv.sys) 1.4.0
UPS Manager (BR.Adi.Ups.Manager.exe) 1.3.1
UPS Service (BR.Adi.Ups.Service.exe) 2.4.0

Error corrections

Installer:
- The NSIS installation system used by B&R can allow local attackers to extend their rights.
CVE-2025-43715, CVSS: 8.1 (high) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Changes

Installer:
- Updated .NET Windows Desktop Runtime to version 8.0.21.

Descargas relacionadas

ADI driver User's Manual

Loading
Volver al listado

Seleccione país e idioma

B&R Logo