Materiaalnummer Omschrijving
8EI017HWDS0.XXXX-1 ACOPOS P3 servo drive, 3x200-480 VAC, 2x 17 A, SafeMOTION, 2 axes, wall mounting
8EI022HWDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 22 A, SafeMOTION, 2 axes, wall mounting
8EI2X2HWDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 2.2 A, SafeMOTION, 2 axes, wall mounting
8EI2X2MWDS0.XXXX-1 ACOPOS P3 servo drive , 1x 110-230 VAC, 3x 200-230 VAC, 2x 2.2 A, SafeMOTION, 2 axes, wall mounting
8EI4X5HWDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 4.5 A, SafeMOTION, 2 axes, wall mounting
8EI4X5MWDS0.XXXX-1 ACOPOS P3 servo drive , 1x 110-230 VAC, 3x 200-230 VAC, 2x 4.5 A, SafeMOTION, 2 axes, wall mounting
8EI8X8HWDS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 8.8 A, SafeMOTION, 2 axes, wall mounting
8EI8X8MWDS0.XXXX-1 ACOPOS P3 servo drive , 1x 110-230 VAC, 3x 200-230 VAC, 2x 8.8 A, SafeMOTION, 2 axes, wall mounting

Graag land en taal kiezen

B&R Logo