型番 説明
X20cSO2530 X20 safe digital output module, coated, 2 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A
X20cSO4110 X20 safe digital output module, coated, 4 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD <500 µs
X20cSO4120 X20 safe digital output module, coated, 4 safe type A digital outputs, with current monitoring, 24 VDC, 2 A, OSSD <500 µs
X20cSO6300 X20 safe digital output module, coated, 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
X20cSO6530 X20 safe digital output module, coated, 6 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A

国と言語を選ぶ

B&R Logo