B&R has published a new major release of its APROL process control system. APROL R 4.2 contains numerous new functions, including improved cloud communication via OPC UA and MQTT.
B&R is expanding the range of Power Panel T50 units to include two additional sizes. There are now five different sizes to choose from, with diagonals ranging from 5 to 15.6".
It is now easier than ever to implement databases in applications. With mapp Database, it is possible to archive data directly from the field level to a database.
B&Rはエッゲルスベルクの本社から数キロにある、ギルゲンベルク敷地に投資しています。拡張により、新しいオフィス、トレーニング・ルーム、生産空間が付け加えられました。
In a meeting held at the headquarters of Austrian automation specialist B&R, the EUROMAP 84 working group specified a new set of definitions for communication between extrusion lines and MES systems based on the open OPC UA standard.
Ultimate production effectiveness from mass production down to batches of one. B&R will be presenting this and other innovations at the Hannover Messe in Hall 9, Booth D26.
B&R has taken the next step in development of its 8LS servo motors. New size 5 motors perfectly complement the 8LS product line.
At the Anuga FoodTec exhibition from March 20-23 in Cologne, visitors to Booth A38 B39 in Hall 7.1 will experience a revolution in product transport for adaptive manufacturing and flexible edge architectures for the digital transformation.
B&R's machine vision solution is deeply integrated into the overall automation landscape. The image processing solution comprises cameras, software and lighting accessories.
ニュルンベルグで開催されるSPS IPCドライブにおいて、B&Rは新しいインテリジェント搬送システムのベールを取ります:これがACOPOStrakです。