Numero materiale Descrizione
8BVI0014HCDS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 1.9 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0014HCDS.000-3 ACOPOSmulti3 SafeMOTION EnDat 2.2 inverter module, 1.9 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0014HCDS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 3.8 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0028HCDS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 3.8 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0028HCDS.000-3 ACOPOSmulti3 SafeMOTION EnDat 2.2 inverter module, 3.8 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0028HCDS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 3.8 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0055HCDS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 7.6 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0055HCDS.000-3 ACOPOSmulti3 SafeMOTION EnDat 2.2 inverter module, 7.6 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0055HCDS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 7.6 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HCDS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 15.1 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0110HCDS.000-3 ACOPOSmulti3 SafeMOTION EnDat 2.2 inverter module, 15.1 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HCDS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 15.1 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0220HCDS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 22 A, AS, cold plate or pass-through mounting, 2 axes
8BVI0220HCDS.000-3 ACOPOSmulti3 SafeMOTION EnDat 2.2 inverter module, 22 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0220HCDS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 22 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements

Si prega di scegliere il Paese e la lingua

B&R Logo