General information
| Short description | ACOPOSmulti shield component set: 1 ACOPOSmulti holding plate SK8-14, 1 shield connection clamp SK14 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Weight | 40.5 g |
Numero materiale:
8SCS009.0000-00Descrizione:
ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK8-14, 1x shield connection clamp SK14
| Documentazione | Versione (data) | Download |
|---|---|---|
| Datasheet 8SCS009.0000-00 | PDF / 128 KB |