General information
| Short description |
ACOPOSmulti shield component set: 50x shield plate 1x type 0, 50x hose clamp, B 9 mm, D 12-22 mm |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Weight | 1.6 kg |
Numero materiale:
8SCS000.0005-00Descrizione:
ACOPOSmulti shield component set: 50x shield plate 1x type 0, 50x hose clamp, B 9 mm, D 12-22 mm
| Documentazione | Versione (data) | Download |
|---|---|---|
| Datasheet 8SCS000.0005-00 | PDF / 102 KB |