Numero materiale Descrizione
8V1010.00-2 ACOPOS servo drive, 3x 400-480 V, 1.0 A, 0.45 kW, integrated line filter, braking resistor and electronic safe restart interlock
8V1010.001-2 ACOPOS servo drive, 3x 400-480 V, 1.0 A, 0.45 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
8V1010.50-2 ACOPOS servo drive, 3x 110-230 V / 1x 110-230 V, 2.3 A, 0.45 kW, integrated line filter, braking resistor and electronic safe restart interlock
8V1010.501-2 ACOPOS servo drive, 3x 110-230 V / 1x 110-230 V, 2.3 A, 0.45 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
8V1016.00-2 ACOPOS servo drive, 3x 400-480 V, 1.6 A, 0.7 kW, integrated line filter, braking resistor and electronic safe restart interlock
8V1016.001-2 ACOPOS servo drive, 3x 400-480 V, 1.6 A, 0.7 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
8V1016.50-2 ACOPOS servo drive, 3x 110-230 V / 1x 110-230 V, 3.6 A, 0.7 kW, integrated line filter, braking resistor and electronic safe restart interlock
8V1016.501-2 ACOPOS servo drive, 3x 110-230 V / 1x 110-230 V, 3.6 A, 0.7 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
8V1022.00-2 ACOPOS servo drive, 3x 400-480 V, 2.2 A, 1 kW, integrated line filter, braking resistor and electronic safe restart interlock
8V1022.001-2 ACOPOS servo drive, 3x 400-480 V, 2.2 A, 1 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
8V1045.00-2 ACOPOS servo drive, 3x 400-480 V, 4.4 A, 2 kW, integrated line filter, braking resistor and electronic safe restart interlock
8V1045.001-2 ACOPOS servo drive, 3x 400-480 V, 4.4 A, 2 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
8V1090.00-2 ACOPOS servo drive, 3x 400-480 V, 8.8 A, 4 kW, integrated line filter, braking resistor and electronic safe restart interlock
8V1090.001-2 ACOPOS servo drive, 3x 400-480 V, 8.8 A, 4 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
8V1180.00-2 ACOPOS servo drive, 3x 400-480 V, 19 A, 9 kW, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
8V1180.001-2 ACOPOS servo drive, 3x 400-480 V, 19 A, 9 kW, coated, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
8V128M.00-2 ACOPOS servo drive, 3x 400-480 V, 128 A, 64 kW, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
8V128M.001-2 ACOPOS servo drive, 3x 400-480 V, 128 A, 64 kW, coated, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
8V1320.00-2 ACOPOS servo drive, 3x 400-480 V, 34 A, 16 kW, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
8V1320.001-2 ACOPOS servo drive, 3x 400-480 V, 34 A, 16 kW, coated, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
8V1640.00-2 ACOPOS servo drive, 3x 400-480 V, 64 A, 32 kW, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
8V1640.001-2 ACOPOS servo drive, 3x 400-480 V, 64 A, 32 kW, coated, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock

Si prega di scegliere il Paese e la lingua

B&R Logo