Numero materiale Descrizione
8EI2X2HCT10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 3x 2.2 A, 3 axes, AS, cold plate or pass-through mounting
8EI2X2MCT10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 3x 2.2 A, 3 axes, AS, cold plate or pass-through mounting
8EI4X5HCT10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 3x 4.5 A, 3 axes, AS, cold plate or pass-through mounting
8EI4X5MCT10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 3x 4.5 A, 3 axes, AS, cold plate or pass-through mounting
8EI8X8HCT10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 3x 8.8 A, 3 axes, AS, cold plate or pass-through mounting
8EI8X8MCT10.XXXX-1 ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 3x 8.8 A, 3 axes, AS, cold plate or pass-through mounting

Si prega di scegliere il Paese e la lingua

B&R Logo