Descrizione

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Documents provided

TM400 – Übersicht Antriebstechnik

TM415 – Grundlagen mapp Axis

TM416 – Programmierung mapp Axis

Prerequisiti

Codice prodotto

SEM415.3

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Germania

Organizzatore

B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Germania

Telefono:
+49 / 6031 68558 - 0

Ulteriori informazioni

Da: 15/09/2026
Inizio: 09:00


A: 17/09/2026
Fine: 17:00


Stato della prenotazione:
Durata: 3 giorni

Lingua: Tedesco