DWL@DWL10000878250
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.5.1.1 | * | 07/10/2026 | 2 Mo | EXE | AS6_HW_X20DS1928.exe | |
| Description |
V6.0 HW Upgrade (X20DS1928) Revision information X20DS1928 Version 1.5.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 731420 Support new HW variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43282_1.fw(131), 1\43282_2.fw(141) Version 1.4.0.0: ID: Adaptations for Automation Studio4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 675455 Correction in the help. Wrong help post was removed. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43282_1.fw(131) Version 1.3.0.0: ID: 658350 EnDat error after warm restart of CPU If the module is restarted, e.g. during CPU warm restart, it may happen that a busy bit remainsset for the connected EnDat sensor. This must first be acknowledged again before EnDat communication can continuewithout errors. The corresponding acknowledgment has been implemented in firmware version greater 1.30. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 673250 Automatic error acknowledgement after sensor restart implemented Automatic EnDat error acknowledgement on restart implemented to match the official EnDat specification Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 674840 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43282_1.fw(131) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: 309075 new register overwiew (dokumentation) revised fitting of dokumentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 428290 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43282_1.fw(3) Version 1.0.2.0: ID: 311520 Add-On - OCTET-Datapoints OCTET-Datapoints implemented (better Handling of flat stream interface) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 311545 Support X20DS1928 Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43282_1.fw(3) Version 1.0.0.2: ID: 231365 Support of X20DS1928 EnDat Channel description changed: No Configuration description changed: No Firmware changed: No ID: 254475 discontinued Problem solved - Help file adapted Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: Firmware\43282_1.fw(3) |
|||||