General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL | cTÜV SÜDus NRTL |
Référence produit:
VSC122D24.051P-000Description:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 12 mm, F4 with adjustable focus - LED 16x IR - Standard LED optics - Polished glass on both sides and high AR coating
| Automation Studio HW Upgrades | Version (date) | Téléchargement |
|---|---|---|
| V6.0 HW Upgrade (VSC122D24.051P-000) | EXE / 15 Mo |
| Certifications | Version (date) | Téléchargement |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 Ko |
| Documentation | Version (date) | Téléchargement |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 Mo |
| M-CAD (modèles mécaniques) | Version (date) | Téléchargement |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 Mo |