ACOPOS 6D LaunchPad offers you a faster, safer and more efficient way to design and optimize your production system – long before real hardware is created. 
It enables complete virtual simulation of your machines, from the paths of the shuttles to the process sequence. This means that layout problems, collisions and cycle time limits can be identified in the early design phase.

Discover what’s possible with ACOPOS 6D LaunchPad.


ACOPOS 6D LaunchPad

All benefits at a glance

Faster engineering and shorter time to market
With ACOPOS 6D LaunchPad, machines and production processes can be developed, tested and optimized completely virtually – even before hardware exists. Simulation reproduces the real system in detail and it can then be transferred directly to the physical ACOPOS 6D hardware. Compared to other systems, this complete virtualization shortens commissioning from several days to just a few hours. ACOPOS 6D LaunchPad is also seamlessly integrated into the B&R ecosystem so design, simulation and implementation take place in a standardized environment.

Configuration at the touch of a button: fast, secure, error-free
Close integration of ACOPOS 6D LaunchPad, mapp 6D and the traffic manager creates a completely seamless transition from the simulation to the real machine. The complete ACOPOS 6D hardware configuration can be exported directly from LaunchPad to Automation Studio and imported without needing manual rework. The entire shuttle traffic network, including the process sequence, can also be automatically transferred to the traffic manager. This saves valuable engineering time, prevents configuration errors and enables quick adjustments because every change in LaunchPad can be used immediately.

Optimized process design even before use in the real system
Automated web optimization, throughput calculations and energy efficiency analyses enable comprehensive improvement of the system as early as the development phase. In addition, dynamic product flows and different station arrangements can be tested without any physical adjustments or tool changes. This allows processes to be verified at an early stage, variants to be evaluated quickly and overall performance to be optimized in a targeted manner.

Reduced risk – Increased quality
Offline simulation allows layout errors, possible collisions, cycle time limitations and problems with path planning to be detected and corrected at an early stage. It also enables the detailed simulation of shuttles, routes and entire process sequences. This provides a precise picture of later machine behavior at a very early stage of development and significantly reduces the risk of expensive adjustments during commissioning.

Lower costs over the entire machine lifecycle
Since significantly fewer physical prototypes are required, development and material costs are noticeably reduced. At the same time, virtual testing accelerates presales engineering because variants can be evaluated more quickly and concepts can be validated at an early stage.

Better communication between all teams
Simulations with ACOPOS 6DLaunchPad create a common understanding between the teams handling mechanics, electronics and software and thus facilitate cross-departmental coordination. It also provides a clear basis for customer demonstrations and helps to communicate technical concepts in an understandable way.

 

"With ACOPOS 6D LaunchPad, you can turbo-charge your engineering and significantly shorten your time to market. It enables teams to develop, test and optimize complete systems completely virtually – long before real hardware exists – and then transfer these simulations directly to the real machine. This makes true complete machine virtualization possible."

Hans-Peter Kraft
ACOPOS 6D Product Manager

Get in touch with one of our local experts

Contact

Or connect directly with Hans-Peter Kraft on LinkedIn.

ACOPOS 6D LaunchPad

Faster development, faster production

Experience a new dimension in engineering: Fully virtual development, maximum efficiency and maximum performance – all before the hardware is put in place. With ACOPOS 6D LaunchPad, your ideas reach market maturity faster, costs are reduced and the quality and sustainability of your entire system is increased.

Your added value at a glance:

  • Faster time to market thanks to virtual development and optimized processes
  • Highest code quality thanks to clear structures and reliable software
  • Sustainable machines with low energy consumption and a small footprint
  • Maximum system availability thanks to long running times and stable processes
  • Superior performance with adaptive processes and optimized shuttle traffic

ACOPOS 6D LaunchPad – The new standard for smart, efficient and sustainable engineering

ACOPOS 6D LaunchPad

You may also be interested in the following solutions...

Veuillez sélectionner un pays et une langue

B&R Logo