Short description
Accessories POWERLINK hybrid cable, M12, Y-coded, angled
General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E529229
Cable assemblies and fittings for
industrial control and signal distribution
Durability Flame-retardant per UL 1581, section 1060 / 1061 and UL 2556, section 9.3
Oil resistance per IEC 60811-2-1 and VDE 0282 part 10
Cable construction
Supply lines
Quantity 4
Wire insulation PP
Variant CuZn contact with Ni/Au contact surface
Cross section 0.85 mm²
Signal line
Quantity 4
Wire insulation PP
Variant CuZn contact with Ni/Au contact surface
Cross section 0.15 mm²
Outer jacket
Material PUR (halogen-free, low-adhesive)
Color Black RAL 9005
Cable stranding Yes
Cable shield Tinned copper wire braiding
Connector
Type 2x M12, Y-coded, male, angled
Mating cycles At least 100
Contacts 8 (4 power supply and 4 signal contacts)
Electrical properties
Test voltage
Wire - Wire 2000 V (50 Hz, 1 min.)
Wire - Shield 2000 V (50 Hz, 1 min.)
Conductor resistance
Supply lines At 25°C: <22.5 Ω/km
At 90°C: <28.4 Ω/km
Signal line Max. 280 Ω/km
Nominal voltage Max. 50 VDC (peak value)
Nominal current 6 A power supply line
0.5 A signal line
Transfer properties Ethernet hybrid Cat 5 (IEC 11801), 100 Mbit/s
Transfer rate 100 Mbit/s
Insulation resistance ≥5 GΩ/km
Operating conditions
Degree of protection per EN 60529
Cables IP65/IP67
M12 connector IP65/IP67 (connected and screwed in)
Ambient conditions
Temperature
Fixed installation -25 to 90°C (male M12 connector)
-40 to 80°C (cable)
Flexible installation -25 to 90°C (male M12 connector)
-30 to 70°C (cable)
Mechanical properties
Dimensions
Length 15 m
Diameter 8.8 ±0.2 mm
Bend radius
Fixed installation Min. 4 outer diameter
Flexible installation Min. 8 outer diameter
Drag chain data
Acceleration Max. 3 m/s²
Flex cycles Min. 2 million
Velocity Max. 3 m/s
Can be used in cable drag chains Yes
Weight 1719 g
Material number:
VCA0Y11.0150
Description:
POWERLINK hybrid cable, 15 m, connector: Angled
Certificates Version (Date) Download
E529229 UL Certificate of Compliance Vision Hybrid Cable PDF / 84 KB
EU Declaration Machine Vision System PDF / 192 KB
Documentation Version (Date) Download
Smart Camera User's Manual PDF / 13 MB

Please choose country and language

B&R Logo