Short description
Accessories | POWERLINK hybrid cable, M12, Y-coded, straight |
General information
Durability |
Flame-retardant per UL 1581, section 1060 / 1061 and UL 2556, section 9.3 Oil resistance per IEC 60811-2-1 and VDE 0282 part 10 |
Certifications | |
CE | Yes |
Cable construction
Supply lines | |
Quantity | 4 |
Wire insulation | PP |
Variant | CuZn contact with Ni/Au contact surface |
Cross section | 0.85 mm² |
Signal line | |
Quantity | 4 |
Wire insulation | PP |
Variant | CuZn contact with Ni/Au contact surface |
Cross section | 0.15 mm² |
Cable stranding | Yes |
Cable shield | Tinned copper wire braiding |
Outer jacket | |
Material | PUR (halogen-free, low-adhesive) |
Color | Black RAL 9005 |
Connector
Type | 2x M12 SPEEDCON, Y-coded, male, straight |
Mating cycles | At least 100 |
Contacts | 8 (4 power supply and 4 signal contacts) |
Electrical properties
Nominal voltage | Max. 50 VDC (peak value) |
Nominal current |
6 A power supply line 0.5 A signal line |
Test voltage | |
Wire - Wire | 2000 V (50 Hz, 1 min.) |
Wire - Shield | 2000 V (50 Hz, 1 min.) |
Transfer properties | Ethernet hybrid Cat 5 (IEC 11801), 100 Mbit/s |
Transfer rate | 100 Mbit/s |
Conductor resistance | |
Supply lines |
at 25 °C: <22.5 Ω/km at 90 °C: <28.4 Ω/km |
Signal line | Max. 280.0 Ω/km |
Insulation resistance | ≥5 GΩ/km |
Operating conditions
Degree of protection per EN 60529 | |
Cables | IP65/IP67 |
Male M12 connector | IP65/IP67 (connected and screwed in) |
Ambient conditions
Temperature | |
Fixed installation |
-25 to 90°C (male M12 connector) -40 to 80°C (cable) |
Flexible installation |
-25 to 90°C (male M12 connector) -30 to 70°C (cable) |
Mechanical properties
Dimensions | |
Length | 30.0 m |
Diameter | 8.8 ±0.2 mm |
Bend radius | |
Fixed installation | Min. 4 outer diameter |
Flexible installation | Min. 8 outer diameter |
Can be used in cable drag chains | |
Drag chain data | |
Acceleration | Max. 3 m/s² |
Flex cycles | Min. 2 million |
Velocity | Max. 3 m/s |
Weight | 3160 g |
Material number:
VCA0Y01.0300Description:
- POWERLINK hybrid cable - 30.0 m - Connector: Straight
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |