General information
LEDs Power/User, CF
B&R ID code 0xA540
Battery
Type Renata 950 mAh
Service life 3 years
Removable Yes, accessible from the outside
Backup capacitor
Buffer time 10 min
Variant Lithium Ion
Power button Yes
Reset button Yes
Certifications
CE
UL
EAC Yes
Controller
Bootloader Automation Runtime
Processor
Type Geode LX800
Clock frequency 500 MHz
L1 cache 128 kB (64 kB I-Cache / 64 kB D-Cache)
L2 cache 128 kB
Expanded command set MMX technology, 3D Now
Floating point unit (FPU) Yes
Flash 2 MB (for firmware)
Cooling Passive via heat sink
Mode/Node switches 2, 16 digits each
Watchdog MTCX
Real-time clock
Accuracy At 25°C: typ. 30 ppm (2.5 seconds) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Graphics
Controller Geode LX800
Memory 8 MB shared memory (reserved by main memory)
SRAM
Size 512 kB
Battery-backed Yes
Display
Type Monochrome LCD
Diagonal 5.7" (144 mm)
Colors 8 shades of gray
Resolution QVGA, 320 x 240 pixels
Contrast 25:1
Viewing angles
Horizontal Direction R / Direction L = 80°
Vertical Direction U / Direction D = 80°
Backlight
Type LED
Brightness 150 cd/m²
Half-brightness time 40,000 h
Filter glass
Transmittance 95%
Anti-glare coating On both sides
Touch screen
Type -
Technology -
Controller -
Transmittance -
Interfaces
COM1
Type RS232, modem-capable, not electrically isolated
Variant 9-pin DSUB plug
UART 16C550 compatible, 16-byte FIFO
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
USB
Quantity 2
Type USB 1.1, USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s)
Current-carrying capacity Max. 500mA per connection
Ethernet
Quantity 1
Controller Intel 82551ER
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Keys
Function keys 16 with LED (yellow)
Soft keys 6 with LED (yellow)
System keys Numeric keys, cursor block
Service life > 1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
LED luminous intensity
Yellow Typ. 12 mcd
Slots
aPCI slots 2
Electrical properties
Nominal voltage 18 to 30 VDC
Nominal current 0.63 A
Bleeder resistance 0 Ω
Inrush current Max. 1.2 A
Power consumption Typ. 15 W
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 IP20 on back (only with inserted CF card, aPCI board or optional aPCI cover)
IP65 / NEMA 250 type 4X indoor, dust and sprayed water protection (front side)
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 70°C
Transport -20 to 70°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Front
Frame Naturally anodized aluminum
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone432CV
Dark gray keys color Similar to Pantone 431CV
Orange keys color Similar to Pantone 151CV
Color slide-in labels Similar to Pantone 429CV
Gasket Flat gasket around display front
Dimensions
Width 212 mm
Height 245 mm
Depth 98 mm
Weight 2700 g
Material number:
4PP451.0571-85
Description:
Power Panel PP451; 5.7" QVGA monochrome LC-display; 6 softkeys; 16 function keys and 20 system keys; 2 aPCI slots; 128 MB SDRAM; 512 KB SRAM; CompactFlash slot (type I); ETH 10/100; RS232; 2x USB; IP65 protection (front side); 24 VDC (0TB103.9 screw clamp or 0TB103.91 cage clamp must be ordered separately).
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
POWERLINK
3IF789.9 aPCI interface module, 1 POWERLINK interface, manager or controller function, 1 X2X Link master interface, electrically isolated, order terminal block TB704 separately!
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
Undefined
3IF786.9 aPCI interface module, 1 POWERLINK interface module, managing or controlled node, 1 RS232 interface
3IF786.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 RS232 interface
3IF787.9 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN bus interface, max. 500 kbps, object buffer in the transmit and receive directions, network-capable, electrically isolated, order 1x terminal block TB704 separately!
3IF787.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN interface, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive direction, order 1x TB704 terminal block separately
3IF789.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
4AC200.1000-00 Cover for aPCI slot
aPCI communication modules
3IF772.9 aPCI interface module, 1 RS232 interface, 2 CAN bus interfaces, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive direction, order 2x terminal blocks 0TB704.9 separately!
Automation Studio HW Upgrades Version (Date) Download
AS 2.6 Upgrade 4PP451.0571-85 EXE / 580 KB
AS 3.0 Upgrade 4PP451.0571-85 EXE / 579 KB
V4.0 HW Upgrade (4PP451.0571-85) EXE / 978 KB
Documentation Version (Date) Download
Power Panel 300/400 User's Manual PDF / 9 MB
Firmware Upgrades Version (Date) Download
Firmware Upgrade (MTCX) ZIP / 164 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 4PP451.0571-85 ZIP / 3 MB
Dimensions, cutout pdf 4PP451.0571-85, 4PP451.0571-B5 PDF / 453 KB
Legend Strips template for 5AC900.057X-00 ZIP / 75 KB

Please choose country and language

B&R Logo