Short description
| Communication module | 1x CAN bus, 1x Ethernet POWERLINK managing or controlled node |
General information
| Diagnostics | |
| Bus function (IF2) | Yes, using LED status indicator and software |
| Data transfer (IF1) | Yes, using LED status indicator and software |
| Station status (IF2) | Yes, using LED status indicator and software |
| Power consumption | |
| 3.3 VDC | 2.5 W |
| 5 VDC | 0.5 W |
| Total | 3.0 W |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| PLC - IFx | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
| KC | Yes |
| Status indicators |
Transmitting/Receiving data for IF1 Status of the POWERLINK station, network activity, link/collision for IF2 |
Interfaces
| Interface IF1 | |
| Type | CAN bus |
| Variant | 4-pin male multipoint connector |
| Max. transfer rate | 500 kbit/s |
| Interface IF2 | |
| Fieldbus | Ethernet POWERLINK |
| Type | 100BASE-T (ANSI/IEEE 802.3) |
| Variant | Shielded RJ45 port |
| Line length | Max. 100 m between two stations (segment length) |
| Transfer rate | 100 Mbit/s |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB704 separately. |
| Slot | Slot, e.g. in the CP360 |
Material number:
3IF787.9Description:
aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN bus interface, max. 500 kbps, object buffer in the transmit and receive directions, network-capable, electrically isolated, order 1x terminal block TB704 separately!
Mandatory Accessories
Optional Accessories
Infrastructure components
| 0AC913.93 | Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704) |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3IF787.9) | EXE / 505 KB | |
| V3.0 HW Upgrade (3IF787.9) | EXE / 504 KB | |
| V4.0 HW Upgrade (3IF787.9) | EXE / 407 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IF787.9 | PDF / 425 KB |