Short description
Communication module | 1x RS232, 2x CAN bus |
General information
Status indicators |
2 LEDs for transmitting/receiving data for IF1 1 LED each for transmitting data for IF2 and IF3 |
Diagnostics | |
Data transfer | Yes, using LED status indicators |
Power consumption | |
3.3 VDC | 0.2 W |
5 VDC | 1.8 W |
Total | 2.0 W |
Electrical isolation | |
IFx - IFx | Yes |
PLC - IF1 | No |
PLC - IF2 | Yes |
PLC - IF3 | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
EAC | Yes |
KC | Yes |
Interfaces
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Mechanical properties
Note | Order 2x 0TB704.9 terminal blocks separately |
Slot | Slot, e.g. in the CP360 |
Material number:
3IF772.9Description:
- Dual CAN bus connection
- RS232 can be configured as an online interface
Mandatory Accessories
Terminal blocks
0TB704.9 | Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm² |
Optional Accessories
Infrastructure components
0AC913.93 | Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704) |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (3IF772.9) | EXE / 345 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3IF772.9 | PDF / 542 KB |